HUBBELL POWER SYSTEMS
Image of 1CSM30 15° Communication Standoff Bracket, 30"

15° Communication Standoff Bracket, 30"

Brand: Chance

Catalog ID: 1CSM30

30" Medium Duty Fiberglass 15° Communication Standoff Bracket

  • End fitting designed for communication applications
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1CSM30

Description - End Fitting

Communication clamp

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

600 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

UPC

096359240693

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

30 in

Length

30 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

6.1 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

600 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

900 lb

Logistics

Pallet Quantity

140

Standard Package

1