HUBBELL POWER SYSTEMS
15 kV, 110 kV BIL, 900 A, Polymer (2 1/4" Bolt Circle) Insulation, Load Break M3 Switch
Image of M3D96AN 15 kV, 110 kV BIL, 900 A, Polymer (2 1/4" Bolt Circle) Insulation, Load Break M3 Switch

15 kV, 110 kV BIL, 900 A, Polymer (2 1/4" Bolt Circle) Insulation, Load Break M3 Switch

Brand: Chance

Catalog ID: M3D96AN

15kV, 110kV BIL, 900 A, Single-Phase Hookstick Load Break Disconnect Switch, ESP insulators, 10" carriage bolts.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15 kV Voltage Classes
  • 110 kV BIL Insulation Level
  • 900A Current Rating
  • ESP Polymer Insulator Assemblies with 2.25” Bolt Circles
  • Distribution Base, Serrated Slots
  • Load Break Option Standard
  • Dimensions provided below are installed dimensions

General

Base Type

Distribution Base, Serrated Slots

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Catalog Number

M3D96AN

Color - Insulator

Dark Gray

Contact

Silver

Description - Captive Hardware

Consist of 4 each: 1/2" 13 Stainless Steel Splined Bolt, 1/2" Lockwasher and Bronze Nut

Description - Terminal Connectors

2 - Teminal Connectors (ATC1343, #2 - 500kcmil) w/ galvanized hardware

Insulator Type

Polymer (2 1/4" Bolt Circle)

Material - Base

Galvanized Steel per ASTM A153

Material Type

Non-Standard

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

UPC

096359824015

Dimensions

Bolt Length

10 in

Depth

12.1 in

Height

24 in

Weight

30 lb

Width

5.3 in

Electrical Ratings

Arc Distance - Dry

7.1" (180.3mm)

BIL

110 kV

Creep and Leakage Distance

17.2" (436.9mm)

Current Overload - 8hr Emergency

1620 A

Current Rating

900 A

Dead-Ending Rating - Working Load

8,000 Lbs

Reference Voltage Limit - Minimum

15 kV

Voltage - Maximum

15 kV

Withstand Current - Short Time (10 cycles)

40kA, asymmetrical

Withstand Current - Short Time (2 sec)

25kA, symmetrical

Conductor Related

Contact

Silver

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Force Related

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

Configuration

Base Type

Distribution Base, Serrated Slots

Withstand Current - Short Time (3 sec)

16kA, symmetrical

Logistics

Pallet Quantity

8