HUBBELL POWER SYSTEMS
15 kV, 110 kV BIL, Type C Linkbreak Polymer Cutout w/100A 10kAIC fuseholder
Image of CP720112ED 15 kV, 110 kV BIL, Type C Linkbreak Polymer Cutout w/100A 10kAIC fuseholder

15 kV, 110 kV BIL, Type C Linkbreak Polymer Cutout w/100A 10kAIC fuseholder

Brand: Chance

Catalog ID: CP720112ED

15 kV, 110 kV BIL, Linkbreak Type C Polymer Cutout with a 100A, 10kAIC fuseholder, small eyebolt connector and a D-shape pole mounting bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Polymer Link Break Cutouts. Chance Type C Polymer Link Break Cutouts are available for application on system voltages up to 22/36.4kV 170kV BIL. Chance Type C Polymer Link Break Cutouts can only be fused up to 100A and use Universal Style fuse links with no more than 1 inch elongation so Coordination with other devices is easily achievable. Chance Type C Polymer Link Break cutouts use the same cutout mounting as our Standard Style cutouts and so the mountings are interchangeable with the cutout mountings from S&C(MPS ) Type XS and ABB Type ICX cutouts within the same voltage class. Chance Type C Polymer Link Break fuse holders use ESP Enhanced Silicone Polymer as insulating material and use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Interchangeable with ABB Type ICX & S&C(MPS) Type XS
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • ESP ( Enhanced Silicone Polymer ) Insulating Material
  • TDG ( Thermal Diffusion Galvanization ) Insulator Assembly Castings

General

Bracket Type

D-shape for pole mounting

Catalog Number

CP720112ED

Description - Replacement Fuse Holder

T720-112T

Material Type

Non-Standard

Type

Cutout

UPC

096359576303

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

12.6" (319mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A

Reference Voltage Limit - Minimum

Thru 14.4kV

Temperature Rise - Max. at 300A

38° C

Voltage - Maximum

15 kV

Voltage - Radio Interference

Ambient @ 9.41kV

Voltage Rating

15 kV

Configuration

Bracket Type

D-shape for pole mounting

Logistics

Pallet Quantity

24

Standard Package

1