HUBBELL POWER SYSTEMS
15 kV, 110 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 10kAIC fuseholder
Image of C730112E 15 kV, 110 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 10kAIC fuseholder

15 kV, 110 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 10kAIC fuseholder

Brand: Chance

Catalog ID: C730112E

15 kV, 110 kV BIL, Loadbreak Type C Porcelain Cutout with a 100A, 10kAIC fuseholder, small eyebolt connector and no bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Load Break Cutouts. Chance Type C Load Break Cutouts are available for application on system voltages up to 20/34.5kV 150kV BIL. Chance 15kV and 15/27kV Type C Load Break Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. Chance 15kV and 15/27kV Type C Load Break Cutouts can also be a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance 20/34.5kV Type C Load Break cutouts are only offered at 100A current rating. Chance Type C Load Break cutouts are not interchangeable with load break cutouts from other manufacturers. Chance Type C Load Break fuse holders use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Non Interchangeable Mounting Assembly

General

Bracket Type

No Bracket

Catalog Number

C730112E

Description - Replacement Fuse Holder

T730-112T

Material Type

Non-Standard

Type

Cutout

UPC

096359030850

Dimensions

Weight

22.883 lb

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

8.7" (220mm)

Current Rating

100 A

Fuselink Current Range

1A to 100A

Reference Voltage Limit - Minimum

Thru 14.4kV

Temperature Rise - Max. at 300A

39° C

Voltage - Maximum

15 kV

Voltage - Radio Interference

Ambient @ 9.41kV

Voltage Rating

15 kV

Configuration

Bracket Type

No Bracket

Logistics

Pallet Quantity

24

Standard Package

1