HUBBELL POWER SYSTEMS
15 kV, 110 kV BIL, Type C Loadbreak Porcelain Cutout w/300A Solid Blade
Image of C730133L 15 kV, 110 kV BIL, Type C Loadbreak Porcelain Cutout w/300A Solid Blade

15 kV, 110 kV BIL, Type C Loadbreak Porcelain Cutout w/300A Solid Blade

Brand: Chance

Catalog ID: C730133L

15 kV, 110 kV BIL, Loadbreak Type C Porcelain Cutout with a 300A solid blade, large eyebolt connector and no bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Load Break Cutouts. Chance Type C Load Break Cutouts are available for application on system voltages up to 20/34.5kV 150kV BIL. Chance 15kV and 15/27kV Type C Load Break Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. Chance 15kV and 15/27kV Type C Load Break Cutouts can also be a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance 20/34.5kV Type C Load Break cutouts are only offered at 100A current rating. Chance Type C Load Break cutouts are not interchangeable with load break cutouts from other manufacturers. Chance Type C Load Break fuse holders use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Non Interchangeable Mounting Assembly
  • Dimensions provided below are installed dimensions

General

Bracket Type

No Bracket

Catalog Number

C730133L

Description - Replacement Fuse Holder

T730-133T

Material Type

Non-Standard

Type

Cutout

UPC

096359031048

Dimensions

Depth

21.1 in

Height

17.4 in

Weight

23.11 lb

Width

5.375 in

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

8.7" (220mm)

Current Rating

300 A

Reference Voltage Limit - Minimum

Thru 14.4kV

Temperature Rise - Max. at 300A

39° C

Voltage - Maximum

15 kV

Voltage - Radio Interference

Ambient @ 9.41kV

Voltage Rating

15 kV

Withstand Current - Short Time (10 cycles)

12,000 Amps Asym.

Configuration

Bracket Type

No Bracket

Logistics

Pallet Quantity

24 EA

Standard Package

1