HUBBELL POWER SYSTEMS
Image of 215ELA12 15 kV Class Elbow Arrester (10.2 kV MCOV)
Buy America(n) Qualified

15 kV Class Elbow Arrester (10.2 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 215ELA12

Deadfront Elbow Arrester, 15kV 10.2 MCOV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215ELA12

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359360568

Dimensions

Dimensions

8.438 in x 2.85 in x 9.438 in

Height

9.438 in

Length

8.438 in

Weight

3.7 lb

Width

2.85 in

Electrical Ratings

Duty Cycle

12 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 39 kV @ 1.5 kA
  • 41 kV @ 3 kA
  • 44 kV @ 5 kA
  • 49 kV @ 10 kA
  • 57 kV @ 20 kA
  • 74 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

34 kV

MCOV

10.2 kV

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

160

Standard Package

1