
Brand: Hubbell Power Systems
Catalog ID: 615ETPE22TS
Catalog Number
615ETPE22TS
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes
Weight
9.15 lb
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
kV Class
15 kV
Solid or Compacted Conductor
#1
Stranded or Compressed Conductor
#2
With Seal Kit
Yes
With Test Point
Yes
Standard Package
1