
Brand: Hubbell Power Systems
Catalog ID: 615ETPK30TS
Catalog Number
615ETPK30TS
Connector Type
Aluminum
Material Type
Non-Standard
Type
600Amp Dead Break
UPC
096359843665
With Seal Kit
Yes
With Test Point
Yes
Dimensions
12.41 in x 3.50 in x 13.00 in
Height
13 in
Length
12.41 in
Weight
9.15 lb
Width
3.5 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Solid or Compacted Conductor
400
Stranded or Compressed Conductor
350
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
Yes
Pallet Quantity
64
Standard Package
1