HUBBELL POWER SYSTEMS
15 kV, Load Break Elbow w/ Bimetal Contact, Seal Kit
Image of 215LE58J 15 kV, Load Break Elbow w/ Bimetal Contact, Seal Kit
*Representative image
Image of 215LE58J 15 kV, Load Break Elbow w/ Bimetal Contact, Seal Kit
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

15 kV, Load Break Elbow w/ Bimetal Contact, Seal Kit

Brand: Hubbell Power Systems

Catalog ID: 215LE58J

200A 15kV Class Loadbreak Elbow Bimetal Contact, Cable Insul:.760-1.135 inches, 250 Solid/Compact and 4/0 Stranded/Compressed, Seal Kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LE58J

Connector Type

Bi-Metal

Integral Seal

No

Material Type

Non-Standard

PROBELOK ? Connectors

No

Product Type

Elbows

Type

200Amp Load Break

UPC

096359577119

With Seal Kit

Yes

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

1.135 in

Cable Insulation Diameter Minimum

0.76 in

Dimensions

7.50 in x 2.875 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

3.25 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.760 - 1.135

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Connector Type

Bi-Metal

With Seal Kit

Yes

With Test Point

No

Logistics

Pallet Quantity

120

Standard Package

20