HUBBELL POWER SYSTEMS
Image of 215LE42 15 kV, Load Break Elbow w/ Bimetal Contact
Image of 215LE42 15 kV, Load Break Elbow w/ Bimetal Contact
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

15 kV, Load Break Elbow w/ Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 215LE42

200A 15kV Class Loadbreak Elbow Bimetal Contact, Cable Insul:.635-.905 inches, #2 or #3 Solid/Compact and #3 or #4 Stranded/Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LE42

Connector Type

Bi-Metal

Integral Seal

No

Material Type

Standard

PROBELOK ? Connectors

No

Product Type

Elbows

Type

200Amp Load Break

UPC

096359498933

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

0.905 in

Cable Insulation Diameter Minimum

0.635 in

Dimensions

7.50 in x 2.875 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

2.75 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.635 - 0.905

Solid or Compacted Conductor

#2 or #3

Stranded or Compressed Conductor

#3 or #4

Configuration

Connector Type

Bi-Metal

With Seal Kit

No

With Test Point

No

Logistics

Carton Quantity

20

Pallet Quantity

240

Standard Package

20