



Brand: Hubbell Power Systems
Catalog ID: 215LEJ48P
Catalog Number
215LEJ48P
Connector Type
ProbeLok Bi-Metal
Integral Seal
Yes
Material Type
Non-Standard
Product Type
Elbows
Type
200Amp Load Break
With Seal Kit
No
With Test Point
No
Cable Insulation Diameter Maximum
0.905 in
Cable Insulation Diameter Minimum
0.635 in
Dimensions
8.25 in x 2.875 in x 10.25 in
Height
10.25 in
Length
8.25 in
Weight
2.9 lb
Width
2.875 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Cable Insulation Diameter Range
0.635 - 0.905
Solid or Compacted Conductor
250
Stranded or Compressed Conductor
4/0
Connector Type
ProbeLok Bi-Metal
With Seal Kit
No
With Test Point
No
Standard Package
20