
Brand: Hubbell Power Systems
Catalog ID: 215LE43T
Catalog Number
215LE43T
Connector Type
Bi-Metal
EU RoHS Indicator
No
Integral Seal
No
Material Type
Standard
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359501213
With Seal Kit
No
With Test Point
Yes
Cable Insulation Diameter Maximum
0.905 in
Cable Insulation Diameter Minimum
0.635 in
Dimensions
7.50 in x 2.875 in x 9.00 in
Height
9 in
Length
7.5 in
Weight
2.75 lb
Width
2.875 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Cable Insulation Diameter Range
0.635 - 0.905
Solid or Compacted Conductor
#1
Stranded or Compressed Conductor
#2
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
EU RoHS Indicator
No
Connector Type
Bi-Metal
With Seal Kit
No
With Test Point
Yes
Pallet Quantity
240
Standard Package
20