HUBBELL POWER SYSTEMS
15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Seal Kit
Image of 215LE56PTJ 15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Seal Kit

15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Seal Kit

Brand: Hubbell Power Systems

Catalog ID: 215LE56PTJ

Load Break Elbow, 200 Amp, 15 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.760 - 1.135 inches, 3/0 Solid or Compacted and 2/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LE56PTJ

Connector Type

ProbeLok Bi-Metal

Integral Seal

No

Material Type

Non-Standard

Type

200Amp Load Break

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

1.135 in

Cable Insulation Diameter Minimum

0.76 in

Dimensions

7.50 in x 2.875 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

3.25 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.760 - 1.135

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Configuration

Connector Type

ProbeLok Bi-Metal

With Seal Kit

Yes

With Test Point

Yes

Logistics

Standard Package

20