HUBBELL POWER SYSTEMS
Image of PSC4031559CL 15 kV Load-Pickup Tool Set 10 ft (3.0 m) 1/0 Clear Jumper Handle

15 kV Load-Pickup Tool Set 10 ft (3.0 m) 1/0 Clear Jumper Handle

Brand: Chance

Catalog ID: PSC4031559CL

10FT LOAD-PICK TOOL SET 1/0 15KV, CLEAR JUMPER HANDLE

  • Rated to pickup and carry up to 250 amp loads at 15kV
  • Includes Load-Pickup Device, Clear Jumper Clamp, and 10ft of 1/0 15kV Jumper Cable
  • Load-Pickup Tool and Jumper Clamp fit conductors from #6 Copper (0.162") through 795 ACSR (1.108")
  • Clean and inspect Load-Pickup Tool head after every 25 operations or at least once every 90 days
  • Adequate rubber gloves must be worn when using this equipment
  • Orange-tinted translucent Lexan® housing permits easy visual inspection of the Load-Pickup head

General

Cable Length

10.0 ft

Cable Length Metric

3.0 m

Catalog Number

PSC4031559CL

UPC

096359826194

Dimensions

Cable Length

10.0 ft

Cable Length Metric

3.0 m

Weight

20.8 lb

Weight Metric

9.3 kg

Electrical Ratings

Amperage Rating

250

Voltage - Maximum

15 kV

Conductor Related

Conductor Size

1/0 AWG

Logistics

Carton Quantity

1

Pallet Quantity

32