HUBBELL POWER SYSTEMS
15 kV Rubber Glove Jumper Set 12 ft (3.6 m) 4/0 with 25 kV Orange Clamps
Image of C6010174 15 kV Rubber Glove Jumper Set 12 ft (3.6 m) 4/0 with 25 kV Orange Clamps

15 kV Rubber Glove Jumper Set 12 ft (3.6 m) 4/0 with 25 kV Orange Clamps

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6010174

15kV 12 ft 4/0 Rubber Glove Jumper Set, 25kV Orange Clamps

  • Designed and tested to ASTM F2321
  • Complete set rated to 15kV
  • Includes G4765 longer 25kV Rubber Glove Jumper Clamps and 12ft of S10046 4/0 15kV Jumper Cable
  • Continuous current rating of 400 amps
  • Conductor range of #6 CU to 795 ACSR
  • Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs
  • Clamps have 7-1/2" below the handguard
  • Adequate rubber gloves must be worn when isntalling or removing jumper clamps

Jumper clamps feature “floatingwasher” design and high-impact polyethylene handles with wide handguard flange. Large 15 kV and 25kV clamps each has 7-1/2" handle below handguard. NOTE: Adequate rubber gloves must be worn when installing or removing jumper clamps

General

Catalog Number

C6010174

EU RoHS Indicator

No

Style

Rubber Glove Applied

UPC

096359024620

Dimensions

Length

12 ft

Length - Jumper

144 in

Weight

22.5 lb

Weight Metric

10.2 kg

Electrical Ratings

Amperage Rating

400

Current Rating

400 A

Voltage - Maximum

15 kV

Voltage Rating

15 kV

Conductor Related

Conductor Diameter (Main) - Maximum

0.8 in

Conductor Diameter (Main) - Minimum

0.1 in

Conductor Size

4/0 AWG

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

20