HUBBELL POWER SYSTEMS
Image of 615LRTPSJ23J 15 kV Sure-Tap™ Series Kit w/ Jacket Seal Kit
Image of 615LRTPSJ23J 15 kV Sure-Tap™ Series Kit w/ Jacket Seal Kit
play
play
Hubbell Power Systems T-Body Connector Assembly
+1
Hubbell Power Systems In Depth: T-Body Kits
New

15 kV Sure-Tap™ Series Kit w/ Jacket Seal Kit

Brand: Hubbell Power Systems

Catalog ID: 615LRTPSJ23J

15 kV Loadbreak Reducing Tap Plug Kit. Cable Insul:.980 - 1.180. T-Body, insulating plug, compression lug, stud, cable adapter, and seal kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

615LRTPSJ23J

Connector Type

Aluminum Threaded

Material Type

Non-Standard

Type

600 Amp Dead Break

Dimensions

Dimensions

12.41 in x 3.50 in x 13.00 in

Height

13 in

Length

12.41 in

Weight

10 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Corona Extinction (3pC)

11 kV

Current Rating

600 A

kV Class

15 kV

Configuration

Connector Type

Aluminum Threaded