



Brand: Hubbell Power Systems
Catalog ID: 615LRTPSH30S
Catalog Number
615LRTPSH30S
Connector Type
Aluminum Threaded
Material Type
Non-Standard
Type
600Amp Dead Break
Dimensions
12.41 in x 3.50 in x 13.00 in
Height
13 in
Length
12.41 in
Weight
10 lb
Width
3.5 in
AC Withstand Voltage (1 min)
34 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Connector Type
Aluminum Threaded