HUBBELL POWER SYSTEMS
Image of T6003091 15 kV URD Grounded Parking Bushing Set with 4 ft (1.2 m) Yellow 1/0 Grounding Cable
Image of T6003091 15 kV URD Grounded Parking Bushing Set with 4 ft (1.2 m) Yellow 1/0 Grounding Cable
play

15 kV URD Grounded Parking Bushing Set with 4 ft (1.2 m) Yellow 1/0 Grounding Cable

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6003091

15kV URD Grounded Parking Bushing Set with 4ft. Yellow 1/0 Grounding Cable

  • 15kV parking stand bushing ground set for single phase URD switches & transformers
  • Includes (1) 15kV loadbreak bushing, (4ft.) 1/0 yellow ground cable, and (1) T6000466 C-clamp
  • Tin-plated copper connectors joins cable to the bushing
  • Fault current rating of 10kA for 10 cycles per IEEE 386

General

Catalog Number

T6003091

UPC

096359372059

Dimensions

Length

4 ft

Weight

8.1 lb

Weight Metric

3.6 kg

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

kV Class

25 kV