HUBBELL POWER SYSTEMS
Image of 1SBM18TDB 15° Tear Drop Cutout / Arrester Standoff Bracket w/ Hardware, 18"
Image of 1SBM18TDB 15° Tear Drop Cutout / Arrester Standoff Bracket w/ Hardware, 18"
Buy America(n) Qualified

15° Tear Drop Cutout / Arrester Standoff Bracket w/ Hardware, 18"

Brand: Chance

Catalog ID: 1SBM18TDB

15° Tear Drop Cutout / Arrester Standoff Bracket, 18"

  • Single position tear drop end fitting with hardware (bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM18TDB

Description - End Fitting

Tear Drop

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359597261

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 3 in x 12.75 in

Distance From Pole

18 in

Height

12.75 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Radius - FWDE Wrap-Around

1.5

Weight

9 lb

Width

3 in

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

80

Standard Package

5