HUBBELL POWER SYSTEMS
15/27 kV, 125 kV BIL, Type C Loadbreak Porcelain Cutout w/200A 10kAIC fuseholder
Image of C730242PB 15/27 kV, 125 kV BIL, Type C Loadbreak Porcelain Cutout w/200A 10kAIC fuseholder

15/27 kV, 125 kV BIL, Type C Loadbreak Porcelain Cutout w/200A 10kAIC fuseholder

Brand: Chance

Catalog ID: C730242PB

15/27 kV, 125 kV BIL, Loadbreak Type C Porcelain Cutout with a 200A, 10kAIC fuseholder, parallel-groove connector and a NEMA "B" crossarm bracket.

Protect your distribution system or other items such as transformers and capacitor banks with Chance Type C Load Break Cutouts. Chance Type C Load Break Cutouts are available for application on system voltages up to 20/34.5kV 150kV BIL. Chance 15kV and 15/27kV Type C Load Break Cutouts can be fused up to 200A and use Universal Style fuse links so Coordination with other devices is easily achievable. Chance 15kV and 15/27kV Type C Load Break Cutouts can also be a sectionalizing device and function much like a disconnect switch when fitted with a 300A disconnect blade. Chance 20/34.5kV Type C Load Break cutouts are only offered at 100A current rating. Chance Type C Load Break cutouts are not interchangeable with load break cutouts from other manufacturers. Chance Type C Load Break fuse holders use a synthetic fuse holder liner material for consistent arc quenching during fault currrent interruption or load breaking. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Non Interchangeable Mounting Assembly

General

Bracket Type

NEMA "B" Heavy Duty for crossarm

Catalog Number

C730242PB

Description - Replacement Fuse Holder

T730-242T

EU RoHS Indicator

No

Material Type

Standard

Type

Cutout

UPC

096359244677

Dimensions

Dimensions

24.500 in x 21.500 in x 6.000 in

Height

6 in

Length

24.5 in

Weight

28.048 lb

Width

21.5 in

Electrical Ratings

BIL

125 kV

Creep and Leakage Distance

12.6" (319mm)

Current Rating

200 A

Fuselink Current Range

140A to 200A

Reference Voltage Limit - Minimum

No Restrictions thru 14.9kV; *20.8 thru 24.9kV

Temperature Rise - Max. at 300A

40° C

Voltage - Radio Interference

36.2 micro-volts @ 15.66kV

Voltage Rating

15/27 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Bracket Type

NEMA "B" Heavy Duty for crossarm

Logistics

Pallet Quantity

24

Standard Package

1