HUBBELL POWER SYSTEMS
Image of C6000759 15kV 3 Phase URD Elbow Grounding Set with three 6ft. Yellow 2/0 Grounding Cables
Image of C6000759 15kV 3 Phase URD Elbow Grounding Set with three 6ft. Yellow 2/0 Grounding Cables
play
Buy America(n) Qualified

15kV 3 Phase URD Elbow Grounding Set with three 6ft. Yellow 2/0 Grounding Cables

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000759

15kV 3 Phase URD Elbow Grounding Set with three 6ft. Yellow 2/0 Grounding Cables

  • 15kV elbow ground set for three phase URD switches & transformers
  • Includes (3) 15kV yellow elbows and probes, (3 x 6ft.) 2/0 yellow grounding cables, and (1) T6000466 C-clamp
  • Fault current rating of 10kA for 10 cycles per IEEE 386

Product details

General

Catalog Number

C6000759

EU RoHS Indicator

No

UPC

096359023623

Dimensions

Weight

16.17 lb

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

kV Class

15 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

27

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding