HUBBELL POWER SYSTEMS
Image of M3C159N 15kV, 900 A, Single Insulator Load Break Disconnect

15kV, 900 A, Single Insulator Load Break Disconnect

Brand: Chance

Catalog ID: M3C159N

Single Insulator Load Break Disconnect Switch Type M3C. Electrical Ratings 15kV 110BIL 900A

Chance Type M3C Load Break Disconnect Switches are Single Phase Hook Stick operated units ideal for manual switching up to 38kV 150kV BIL. They are Single Insulator "Cutout Style" Mounted making them ideal for riser applications. They are rated either 900A or 600A and offered with NEMA B brackets or D Brackets for cross arm mounting or pole mounting. All M3C disconnects include load break hooks for use with a portable load break tool. These also serve as a blade closing guide. Each switch has silver plated contract areas for smooth current transfer and a positve latching blade mechanism to prevent unwanted opening during surges. Each pull ring has a pry out lever which helps opeing under ice conditions. The Chance M3C units are offered with ESP Enhanced Silicone Polymer insulating material. Each M3C is tested and manufactured in complete compliance with IEEE C37.30.1 Standard. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • 15, 27 & 38kV Voltage Classes
  • 110, 125 and 150kV BIL Insulation Levels
  • 600A & 900A Current Ratings
  • Uses Chance Type C Polymer Cutout Insulator Assemblies
  • Uses NEMA B Brackets for Cross Arm mounting
  • Load Break Option Available
  • Dimensions provided below are installed dimensions

General

Catalog Number

M3C159N

Dimensions

Depth

10.2 in

Dimensions

20.000 in x 4.25 in x 21.6 in

Height

21.6 in

Length

20 in

Weight

14 lb

Width

4.25 in

Logistics

Pallet Quantity

42