HUBBELL POWER SYSTEMS
Image of 615BAS 15kV Bushing Adapter
Buy America(n) Qualified

15kV Bushing Adapter

Brand: Hubbell Power Systems

Catalog ID: 615BAS

15 kV 600 Amp Bushing Adapter.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

615BAS

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359824329

Dimensions

Dimensions

12.41 in x 3.50 in x 13.00 in

Height

13 in

Length

12.41 in

Weight

5.75 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

40 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

19 kV

Current Rating

600 A

kV Class

15 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Logistics

Pallet Quantity

108

Standard Package

1