HUBBELL POWER SYSTEMS
Image of 215GBHSG 15kV Class Grounding Bushing Housing

15kV Class Grounding Bushing Housing

Brand: Hubbell Power Systems

Catalog ID: 215GBHSG

15kV Class Grounding Bushing Housing

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Contains a fully functioning loadbreak mechanism
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

General

Catalog Number

215GBHSG

Connector Type

Copper

Type

Grounding Bushing

UPC

096359392484

Dimensions

Dimensions

24.188 in x 10.625 in x 7.00 in

Height

7 in

Length

24.188 in

Width

10.625 in

Electrical Ratings

kV Class

15 kV

Configuration

Connector Type

Copper

Logistics

Standard Package

10