HUBBELL POWER SYSTEMS
Image of 615ETP 15kV Elbow Tap Plug
Image of 615ETP 15kV Elbow Tap Plug
play
Buy America(n) Qualified

15kV Elbow Tap Plug

Brand: Hubbell Power Systems

Catalog ID: 615ETP

15 kV 600/200 Amp Elbow Tap Plug.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

615ETP

EU RoHS Indicator

No

Material Type

Standard

Type

600 Amp Dead Break

UPC

096359383772

Dimensions

Dimensions

9.500 in x 6.00 in x 5.00 in

Height

5 in

Length

9.5 in

Weight

2 lb

Width

6 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

600 A

kV Class

15 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Pallet Quantity

144

Standard Package

1

Media

Videos

play
Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories