HUBBELL POWER SYSTEMS
Image of 215FECB5 15kV Fused Elbow, 0.720 - 0.985 Cable insulation dia range, Cooper Fuse Connector
* Representative image
Image of 215FECB5 15kV Fused Elbow, 0.720 - 0.985 Cable insulation dia range, Cooper Fuse Connector
Buy America(n) Qualified

15kV Fused Elbow, 0.720 - 0.985 Cable insulation dia range, Cooper Fuse Connector

Brand: Hubbell Power Systems

Catalog ID: 215FECB5

Fused Elbow, 15 kV, with Test Point, Cable Insulation Diameter range = 0.720 - 0.985 inches, 2/0 Solid or Compact and 1/0 Stranded or Compressed, Accepts Cooper Current Limiting Fuses

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

215FECB5

Connector Type

Cooper Fuse Connector

EU RoHS Indicator

No

Integral Seal

No

PROBELOK ? Connectors

No

Type

200A Loadbreak

UPC

096359668053

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

0.985 in

Cable Insulation Diameter Minimum

0.72 in

Weight

7 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.720 - 0.985

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

240

Standard Package

1

Resources and downloads