HUBBELL POWER SYSTEMS
15kV Fused Elbow, 0.720 - 0.985 Cable insulation dia range, Cooper Fuse Connector
Image of 215FECB5J 15kV Fused Elbow, 0.720 - 0.985 Cable insulation dia range, Cooper Fuse Connector

15kV Fused Elbow, 0.720 - 0.985 Cable insulation dia range, Cooper Fuse Connector

Brand: Hubbell Power Systems

Catalog ID: 215FECB5J

Fused Elbow, 15 kV, with Test Point and jacket seal kit, Cable Insulation Diameter range = 0.720 - 0.985 inches, 2/0 Solid or Compact and 1/0 Stranded or Compressed, Accepts Cooper Current Limiting Fuses

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215FECB5J

Connector Type

Cooper Fuse Connector

Integral Seal

No

Material Type

Standard

PROBELOK ? Connectors

No

Type

200A Loadbreak

UPC

096359733928

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

0.985 in

Cable Insulation Diameter Minimum

0.72 in

Dimensions

8.375 in x 4.00 in x 20.21 in

Height

20.21 in

Length

8.375 in

Weight

7 lb

Width

4 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.720 - 0.985

Solid or Compacted Conductor

2/0

Stranded or Compressed Conductor

1/0

Configuration

Connector Type

Cooper Fuse Connector

With Seal Kit

Yes

With Test Point

Yes

Logistics

Pallet Quantity

240

Standard Package

1