HUBBELL POWER SYSTEMS
15kV Fused Elbow, 0.920 - 1.185 Cable insulation dia range, Hi-Tech® Series Fuse Connector
Image of 215FEHC8 15kV Fused Elbow, 0.920 - 1.185 Cable insulation dia range, Hi-Tech® Series Fuse Connector

15kV Fused Elbow, 0.920 - 1.185 Cable insulation dia range, Hi-Tech® Series Fuse Connector

Brand: Hubbell Power Systems

Catalog ID: 215FEHC8

Fused Elbow, 15 kV, with Test Point, Cable Insulation Diameter range = 0.920 - 1.185 inches, 250 Compact and 4/0 Stranded or Compressed, Accepts Hi-Tech® EFX Current Limiting Fuses

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215FEHC8

Connector Type

Hi-Tech® Fuse Connector

Integral Seal

No

Material Type

Standard

PROBELOK ? Connectors

No

Series

Hi-Tech® Series

Type

200A Loadbreak

UPC

096359712022

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

1.185 in

Cable Insulation Diameter Minimum

0.92 in

Dimensions

8.375 in x 4.00 in x 20.21 in

Height

20.21 in

Length

8.375 in

Weight

7 lb

Width

4 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.920 - 1.185

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Configuration

Connector Type

Hi-Tech® Fuse Connector

With Seal Kit

No

With Test Point

Yes

Logistics

Pallet Quantity

240

Standard Package

1