HUBBELL POWER SYSTEMS
Image of T6010281 15kV Hotstick Jumper Set 12 ft (3.6 m) #2 Cable
Image of T6010281 15kV Hotstick Jumper Set 12 ft (3.6 m) #2 Cable

15kV Hotstick Jumper Set 12 ft (3.6 m) #2 Cable

Brand: Chance Lineman Tools & Equipment

Catalog ID: T6010281

15kV, 12 ft of #2 cable, insulated jumper for hotstick applications, main line range of 0.162 in to 1.5 in

  • Meets ASTM F2321 Standard Specification
  • Two C-type grounding clamps (C6001743) and two threaded copper ferrules
  • Main Line Range: #6 solid copper (0.162”) through 1590kcmil ACSR (1.50”)
  • 15kV EPR-insulated jumper cable
  • Other clamps and cable combinations available upon request

#2 Cable Sets, Style II, Type II, Class A per ASTM F2321 Standard Specification

Product details

General

Cable Length

12 ft

Cable Length Metric

3.6 m

Catalog Number

T6010281

EU RoHS Indicator

No

Style

Hotstick Applied

UPC

096359061847

Dimensions

Cable Length Metric

3.6 m

Length

12 ft

Weight

9.8 lb

WeightMetric

4.4 kg

Electrical Ratings

Amperage Rating

200

Current Rating

200 A

Voltage - Maximum

15 kV

Voltage Rating

15 kV

Conductor Related

Conductor Diameter (Main) - Maximum

1.5 in

Conductor Diameter (Main) - Minimum

0.162 in

Conductor Size

#2 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads