HUBBELL POWER SYSTEMS
Image of T6010284 15kV Hotstick Jumper Set 15 ft (4.5 m) 1/0 Cable
Calificado Buy America(n)

15kV Hotstick Jumper Set 15 ft (4.5 m) 1/0 Cable

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: T6010284

15kV, 15 ft of 1/0 cable, insulated jumper for hotstick applications, main line range of 0.162 in to 1.5 in

  • Meets ASTM F2321 Standard Specification
  • Two C-type grounding clamps (C6001743) and two threaded copper ferrules
  • Main Line Range: #6 solid copper (0.162”) through 1590kcmil ACSR (1.50”)
  • 15kV EPR-insulated jumper cable
  • Other clamps and cable combinations available upon request

1/0 Cable Sets Style II, Type II, Class A per ASTM F2321 Standard Specification