Brand: Hubbell Power Systems
Pole-ready three-phase ganged recloser solutions with solid-dielectric vacuum breaker technology and integrated voltage and current sensors for advanced automation and switching applications.
Application
The LIBERTY™ 3Ø Ganged Recloser is site-ready solution that can be customized to fit your application. The 3GR is designed for three-phase fault interuppting applications.
Available Options
Control Power Transformers, Surge Arrestors, Wildlife guards, Power and Control cables
Mounting Type
Terminal Option
Yes
Type
Overhead Solid Dielectric Switches
Amperage Rating
630 A
BIL
110 kV
Current Rating
630 A
Frequency Rating
50/60 Hz
Voltage Rating
Max 15 kV