HUBBELL POWER SYSTEMS
200A 15kV Class Load Break Elbow, 200 Amp, Size 3
Image of 215LE30 200A 15kV Class Load Break Elbow, 200 Amp, Size 3

200A 15kV Class Load Break Elbow, 200 Amp, Size 3

Brand: Hubbell Power Systems

Catalog ID: 215LE30

Load Break Elbow, 200 Amp, 15 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LE30

Integral Seal

No

Material Type

Standard

PROBELOK ? Connectors

No

Type

200Amp Load Break

With Seal Kit

No

With Test Point

No

Dimensions

Cable Insulation Diameter Maximum

0.73 in

Cable Insulation Diameter Minimum

0.495 in

Dimensions

7.50 in x 2.875 in x 9.00 in

Height

9 in

Length

7.5 in

Weight

2.75 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.495 - 0.730

Configuration

With Seal Kit

No

With Test Point

No

Logistics

Pallet Quantity

240

Standard Package

20