



Brand: Hubbell Power Systems
Catalog ID: 215LE30T
Catalog Number
215LE30T
Integral Seal
No
Material Type
Standard
PROBELOK ? Connectors
No
Product Type
Elbow Housings
Type
200Amp Load Break
UPC
096359616528
With Seal Kit
No
With Test Point
Yes
Cable Insulation Diameter Maximum
0.73 in
Cable Insulation Diameter Minimum
0.495 in
Dimensions
8.25 in x 2.875 in x 9.00 in
Height
9 in
Length
8.25 in
Weight
2.75 lb
Width
2.875 in
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Cable Insulation Diameter Range
0.495 - 0.730
With Seal Kit
No
With Test Point
Yes
Pallet Quantity
240
Standard Package
20