HUBBELL POWER SYSTEMS
15kV Load Break Elbow, 200 Amp, with Test Point, Size 4
Image of 215LE40T 15kV Load Break Elbow, 200 Amp, with Test Point, Size 4
*Representative image
Image of 215LE40T 15kV Load Break Elbow, 200 Amp, with Test Point, Size 4
play
play
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow
+7
Hubbell Power Systems 200A Loadbreak Elbow Installation

15kV Load Break Elbow, 200 Amp, with Test Point, Size 4

Brand: Hubbell Power Systems

Catalog ID: 215LE40T

200A 15kV Class Load Break Elbow, Size 4 .635" - .905", No Compression Lug with Test Point

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

215LE40T

Integral Seal

No

Material Type

Standard

PROBELOK ? Connectors

No

Product Type

Elbow Housings

Type

200Amp Load Break

UPC

096359509349

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

0.905 in

Cable Insulation Diameter Minimum

0.635 in

Dimensions

8.25 in x 2.875 in x 9.00 in

Height

9 in

Length

8.25 in

Weight

2.75 lb

Width

2.875 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.635 - 0.905

Configuration

With Seal Kit

No

With Test Point

Yes

Logistics

Pallet Quantity

240

Standard Package

20