HUBBELL POWER SYSTEMS
Image of PSC4031558CL 15kV Load-Pickup Tool Set 12 ft (3.6 m) #2 Clear Jumper Handle
Image of PSC4031558CL 15kV Load-Pickup Tool Set 12 ft (3.6 m) #2 Clear Jumper Handle

15kV Load-Pickup Tool Set 12 ft (3.6 m) #2 Clear Jumper Handle

Brand: Chance

Catalog ID: PSC4031558CL

12FT LOAD-PICK TO,OL SET #2 15KV CLEAR JUMPER HANDLE

  • Rated to pickup and carry up to 200 amp loads at 15kV
  • Includes Load-Pickup Device, Clear Jumper Clamp, and 12ft of #2 15kV Jumper Cable
  • Load-Pickup Tool and Jumper Clamp fit conductors from #6 Copper (0.162") through 795 ACSR (1.108")
  • Clean and inspect Load-Pickup Tool head after every 25 operations or at least once every 90 days
  • Adequate rubber gloves must be worn when using this equipment
  • Orange-tinted translucent Lexan® housing permits easy visual inspection of the Load-Pickup head

Product details

General

Cable Length

12 ft

Cable Length Metric

3.6 m

Catalog Number

PSC4031558CL

UPC

096359826217

Dimensions

Cable Length Metric

3.6 m

Weight

19.6 lb

WeightMetric

8.8 kg

Electrical Ratings

Amperage Rating

200

Voltage - Maximum

15 kV

Conductor Related

Conductor Size

#2 AWG

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources and downloads