HUBBELL POWER SYSTEMS
Image of G4758 15 kV Orange Rubber Glove Jumper Clamp Pair

15 kV Orange Rubber Glove Jumper Clamp Pair

Brand: CHANCE Lineman Grade Tools

Catalog ID: G4758

15KV ORANGE RUBBER GLOVE JUMPER CLAMP PAIR

  • Designed and tested per ASTM F2321
  • Maximum use voltage of 15kV
  • Conductor range of #6 - 795 ACSR
  • Robust orange body made from durable polyethylene plastic
  • Handle length of 5-5/8" below handguard
  • Includes 2 jumper clamps
  • Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs

General

Catalog Number

G4758

EU RoHS Indicator

No

Style

1 Pair of Clamps

Dimensions

Weight

2.2 lb

Weight Metric

0.9 kg

Electrical Ratings

Amperage Rating

300

Voltage - Maximum

15 kV

Voltage Rating

15 kV

Conductor Related

Cable Diameter Range

#2, 2/0

Conductor Diameter (Main) - Maximum

336.4 ACSR 0.721 in

Conductor Diameter (Main) - Minimum

#6 Copper 0.162 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

216