



Brand: Hubbell Power Systems
Catalog ID: 215PLA03
Bracket Type
Parkingstand Bracket
Catalog Number
215PLA03
Grounding Style
36 in Line Lead
Material
Polymer
Material Type
Standard
Product Type
Parkingstand Arrester
Type
Underground Arresters
UPC
096359615057
Dimensions
12.688 in x 9.625 in x 4.625 in
Height
4.625 in
Length
12.688 in
Weight
4.6 lb
Width
9.625 in
Duty Cycle
3 kV
kV Class
15 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
8.5 kV
MCOV
2.55 kV
Maximum Operating Altitude
6000 ft
Bracket Type
Parkingstand Bracket
Pallet Quantity
108
Standard Package
1