



Brand: Hubbell Power Systems
Catalog ID: 215PLA10
Bracket Type
Parkingstand Bracket
Catalog Number
215PLA10
Grounding Style
36 in Line Lead
Material
Polymer
Material Type
Standard
Product Type
Parkingstand Arrester
Type
Underground Arresters
UPC
096359531272
Dimensions
12.688 in x 9.625 in x 4.625 in
Height
4.625 in
Length
12.688 in
Weight
4.6 lb
Width
9.625 in
Duty Cycle
10 kV
kV Class
15 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
24 kV
MCOV
8.4 kV
Maximum Operating Altitude
6000 ft
Bracket Type
Parkingstand Bracket
Carton Quantity
1
Pallet Quantity
108
Standard Package
1