HUBBELL POWER SYSTEMS
Image of C6000729 15kV URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable
Image of C6000729 15kV URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable
play
Buy America(n) Qualified

15kV URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable

Brand: Chance Lineman Tools & Equipment

Catalog ID: C6000729

15kV URD Elbow Grounding Set with 6ft. Yellow 1/0 Grounding Cable

  • 15kV elbow ground set for single phase URD switches & transformers
  • Includes (1) 15kV yellow elbow and probe, (6ft.) 1/0 yellow grounding cable, and (1) T6000466 C-clamp
  • Fault current rating of 10kA for 10 cycles per IEEE 386

Product details

General

Catalog Number

C6000729

UPC

096359023609

Dimensions

Weight

5.88 lb

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

kV Class

15 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

64

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
CHANCE Temporary Protective Grounding