HUBBELL POWER SYSTEMS
Image of GS16018CP 18" 16K Guy Strain, Clevis / Thimble-Eye
Buy America(n) Qualified

18" 16K Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS16018CP

18" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16018CP

Description - End Fitting

Clevis - Thimble-Eye

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036920

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

18 in x 2.75 in x 1.75 in

Height

1.75 in

Length

18 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

26 in

Weight

2.6 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

250

Standard Package

10