HUBBELL POWER SYSTEMS
Image of C4002399 18 in (457 mm) Epoxiglas® Series Hoist Link Stick

18 in (457 mm) Epoxiglas® Series Hoist Link Stick

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4002399

To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor. The hoist link stick is a 1.25"-diameter Epoxiglas® pole with a steel hook on one end and a butt swivel on the other. To apply the link stick, attach the hook of the stick to a wire grip using the hotstick eye to operate the hook. Complete the application by connecting the nylon-strap hoist to the link stick butt swivel and to a pole or crossarm. Working load limit: 4,000 lb.

  • To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor
  • 1 ¼”-diameter Epoxiglas® pole with a steel hook on one end
  • Features butt swivel on end opposite of steel hook
  • Attach the hook of the stick to a wire grip using the hotstick eye to operate hook
  • Complete application by connecting nylon-strap hoist to link stick butt swivel and to pole or crossarm
  • Rated working load: 4,000 lb.

General

Catalog Number

C4002399

EU RoHS Indicator

No

Series

Epoxiglas® Series

UPC

096359017417

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Dimensions

Dimensions

18 in x 7.125 in x 6.375 in

Dimensions Metric

457 mm x 18.1 mm x 16.2 mm

Height

6.375 in

Height Metric

16.2 mm

Length

18 in

Length Metric

457 mm

Weight

6 lb

WeightMetric

2.7 kg

Width

7.125 in

WidthMetric

18.1 mm

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Logistics

Carton Quantity

1