HUBBELL POWER SYSTEMS
Image of C1100591 2.25" Square Shaft Lead (SS225), 8/10/1214 x 10ft

2.25" Square Shaft Lead (SS225), 8/10/1214 x 10ft

Brand: Chance

Catalog ID: C1100591

Square Shaft (SS225) Lead Section, 10' (3048 mm) long with 8" (203 mm) - 10" (254 mm) - 12" (304 mm) - 14" (355 mm) Helices

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1100591

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Number of Helices

4

Pipe Type

Square Bar

Style

Square Shaft (SS 225) Anchor

Torque Rating

21000 ft-lbs

Type

Lead Sections

UPC

096359010067

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in - 14 in

Dimensions

120.000 in x 14.000 in x 14.000 in

Foundation Diameter

2.25 in

Foundation Length

115 in

Height

14 in

Length

120 in

Weight

245 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Number of Helices

4

Logistics

Pallet Quantity

12

Standard Package

1