HUBBELL POWER SYSTEMS
Image of E4002228P 2.5 in Roller Wireholder only, 1.031 in Drilled

2.5 in Roller Wireholder only, 1.031 in Drilled

Brand: CHANCE Lineman Grade Tools

Catalog ID: E4002228P

Replacement Large Roller Wireholder Assembly

  • Complete Replacement Large Roller Wireholder Assembly
  • Opening is 2.5" wide and 3.38" tall
  • Comes fully assembled with rollers installed
  • Hole on bottom of assembly is drilled through 1.031" diameter
  • Used on the following catalog numbers: T4002529, T4002530, T4001929, PST4004383, PST4004386, PSC4004373
  • Nut, bolt and washers to attach to bottom adapters must be purchased separately

General

Catalog Number

E4002228P

UPC

096359083368

Dimensions

Weight

5 lb

Weight Metric

2.3 kg

Logistics

Carton Quantity

1