HUBBELL POWER SYSTEMS
Image of C3031624 2.875" Round Shaft pin set

2.875" Round Shaft pin set

Brand: Chance

Catalog ID: C3031624

RS278 pin set.

Ensure your crews are ready to properly and safely install helical piles by selecting Chance piles and installation tooling.

  • RS278 two-pin set only
  • Used to install RS278 helical piles

General

Application

Anchor/Pile Installation

Catalog Number

C3031624

Drive Wrench Anchor Type

RS278 Pipe Pile

Material Type

Non-Standard

Style

Pin Set

Type

Pipe Drive Tool

UPC

096359567325

Dimensions

Dimensions

5.60 in x 2.000 in x 5.50 in

Height

5.5 in

Length

5.6 in

Weight

8 lb

Width

2 in

Logistics

Carton Quantity

1

Pallet Quantity

40

Standard Package

1