HUBBELL POWER SYSTEMS
MR Series - Air Contact Relays
MR Series - Air Contact Relays

2 Pole, 100 Amp Relay

Brand: Trinetics

Catalog ID: MR-DPMX

2-pole, 480V, Norm Open; Form A air contact, 100A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Internal Xfmr with fuse; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

Product details

General

Catalog Number

MR-DPMX

Circuit Protection

Fuse

Contact

Air

Contact Configuration

N.O.

Material

Cast Aluminum

Number Of Poles

2

Size

17-1/4 x 11-7/16 x 8-1/4

UPC

096359593850

Electrical Ratings

Amperage Rating

100 A

Coil Voltage

120V

Voltage Rating

240/480 V

Resources and downloads