HUBBELL POWER SYSTEMS
MR Series - Air Contact Relays

2 Pole, 30 Amp Relay

Brand: Trinetics

Catalog ID: MR-WI

2-pole, 120/240V, Norm Open; Form A air contact, 30A; Coil voltage: 120V; Control circuit source: Line; Photocell provision: Mounted Receptacle; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

General

Catalog Number

MR-WI

Circuit Protection

None

Contact Configuration

N.O.

Material

Phenolic

Number Of Poles

2

Size

9 x 3 15/16 x 4 15/16

UPC

096359594031

Dimensions

Size

9 x 3 15/16 x 4 15/16

Electrical Ratings

Amperage Rating

30 A

Circuit Protection

None

Coil Voltage

120V

Voltage Rating

120/240 V

Configuration

Number Of Poles

2