HUBBELL POWER SYSTEMS
MR Series - Air Contact Relays

2 Pole, 60 Amp Relay

Brand: Trinetics

Catalog ID: MRR-UB

2-pole, 120/240V, Norm Closed; Form B air contact, 60A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Line; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

General

Catalog Number

MRR-UB

Circuit Protection

Fuse

Contact Configuration

N.C.

Material

Cast Aluminum

Number Of Poles

2

Size

14 3/16 x 9 x 5 1/8

UPC

096359635994

Dimensions

Size

14 3/16 x 9 x 5 1/8

Electrical Ratings

Amperage Rating

60 A

Circuit Protection

Fuse

Coil Voltage

120V

Voltage Rating

120/240 V

Configuration

Number Of Poles

2