HUBBELL POWER SYSTEMS
MR Series - Air Contact Relays

2 Pole, 60 Amp Relay

Brand: Trinetics

Catalog ID: MR-UO

2-pole, 120/240V, Norm Open; Form A air contact, 60A; Load protection: Circuit Breaker; Coil voltage: 120V; Control circuit source: Line; Photocell provision: Mounted Receptacle; HOA: Internal ; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

General

Catalog Number

MR-UO

Circuit Protection

C.B.

Contact Configuration

N.O.

Number Of Poles

2

UPC

096359632894

Electrical Ratings

Amperage Rating

60 A

Circuit Protection

C.B.

Coil Voltage

120V

Voltage Rating

120/240 V

Configuration

Number Of Poles

2