HUBBELL POWER SYSTEMS
MR Series - Air Contact Relays
*Representative image
MR Series - Air Contact Relays

2 Pole, 60 Amp Relay

Brand: Trinetics

Catalog ID: MR-ZDI

2-pole, 240/480V, Norm Open; Form A contact, 60A; Load protection: Fuse; Coil voltage: 120V; Control circuit source: Internal Transformer; Photocell provision: Mounted Receptacle; HOA: ; Control circuit arrester: Spark Gap; in a weather proof case.

Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.

The MR Series is the foundation of the Trinetics product line of multiple relay lighting controls. MR relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, the MR Series is built for years of trouble-free service in the most challenging environments.

General

Catalog Number

MR-ZDI

Circuit Protection

Fuse

Contact

Air

Contact Configuration

N.O.

Material

Cast Aluminum

Product Type

Air Contact - MR Series

Size

17-1/4 x 11-7/16 x 8-1/4

UPC

096359605355

Dimensions

Size

17-1/4 x 11-7/16 x 8-1/4

Electrical Ratings

Amperage Rating

60 A

Circuit Protection

Fuse

Coil Voltage

120V

Voltage Rating

240/480 V

Conductor Related

Contact

Air

Number Of Poles

2