HUBBELL POWER SYSTEMS
2-Position Junction W/ Bracket, 25/28kV
Image of 228J2B 2-Position Junction W/ Bracket, 25/28kV

2-Position Junction W/ Bracket, 25/28kV

Brand: Hubbell Power Systems

Catalog ID: 228J2B

Load Break Junction, 2-Position, 200 Amp, 25/28 kV, Bracket

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228J2B

EU RoHS Indicator

No

Material Type

Standard

Mounting Type

Brackets

Number of Positions

2

Type

200Amp Load Break

UPC

096359571582

Dimensions

Weight

10.35 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

kV Class

25/28 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Positions

2

Logistics

Pallet Quantity

25

Standard Package

1